您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25150. - Rubber Endstop Buffers, parabolic / with female thread
Halder
Standard Parts
Machine Elements
EH 25150. Rubber Endstop Buffers, parabolic
with female thread
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2515_2/eh_2515_2_1/eh_2515_2_1_asmtab.prj},{NB=EH 25150.0533 Gummi-Anschlagpuffer},{BESTNR=25150.0533},{BESTNRX=2515.533},{AUS=mit Innengewinde},{D1=30},{L1=36},{D2=M8},{NDM=8.000},{L2=-},{S=2},{T=6.5},{FED=26.6},{BESTA=200},{FW=7.50},{G=30},{PPATH=eh_2515_2_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
LINA
明細表
BESTNR
AUS
D1
L1
D2
S
T
FED
BESTA
FW
G
25150.0522 Rubber Endstop...
25150.0522
with female thread
20
24
M6
2
5.0
16.6
100
6.00
10
25150.0532 Rubber Endstop...
25150.0532
with female thread
30
30
M8
2
6.5
24.0
150
6.25
30
25150.0533 Rubber Endstop...
25150.0533
with female thread
30
36
M8
2
6.5
26.6
200
7.50
30
25150.0537 Rubber Endstop...
25150.0537
with female thread
35
40
M8
2
6.5
65.0
650
10.00
40
25150.0552 Rubber Endstop...
25150.0552
with female thread
50
61
M8
2
6.5
50.0
750
15.00
110
25150.0553 Rubber Endstop...
25150.0553
with female thread
50
68
M10
2
7.0
50.0
850
17.00
120
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處