幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1990. - Base Plates with 4 Connecting Elements
Halder
Fixture Systems
Zero-Point Clamping Systems
EH 1990. Base Plates with 4 connecting elements
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nullpunktspannsysteme/eh_1990_grundplatten_mit_4_einzugselementen/eh_1990135_asmtbl.prj},{NB=1990.135 Grundplatte (20)},{BESTNR=1990.135},{BESTNR1=EH_1990.135},{HUB=20},{AUS=mechanisch},{G=43},{L1=502.000},{B1=502.000},{C=62.000},{L2=140.000},{D1=118.000},{D2=50.000},{D3=20.000},{D4=20.000},{D5=13.500},{D6=20.000},{D7=24.000},{D8=12.000},{D9=332.000},{LK=55.000},{DN=12.000},{L3=100.000},{H1=55.000},{L4=111.000},{L5=35.000},{B2=52.000},{H2=34.000},{H3=37.000},{H4=22.000},{H5=0.000},{VER=100.000},{L3X=20.000},{L2X=32.000},{PPATH=eh_1990135_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
LINA
明細表
BESTNR
AUS
G
1990.135 Base Plate
1990.135
mechanical
43
1990.136 Base Plate
1990.136
hydraulical
44
1990.137 Base Plate
1990.137
pneumatical
42
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處