您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22150. - Lateral Plungers with thread, without seal
Halder
Standard Parts
Machine and Fixture Elements
EH 22150. Lateral Plungers with thread, without sealing
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2215_7/eh_2215_7_assmtab.prj},{NB=EH 22150.0331 Seitendruckstueck (0)},{BESTNR=22150.0331},{BESTNR1=2215.331},{AUS=Stahl/Standard-Federkraft},{D1=M 12},{DNDM=12.000},{DKDM=9.853},{L1=11.5},{F=75},{D2=6},{L2=10.4},{S=0},{G=5.0},{VERS=11.000},{D3=3.4},{D4=12},{D5=10.2},{S1=1.000},{PPATH=eh_2215_7_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
AUS
D1
L1
F
D2
L2
G
22150.0310 Lateral Plunge...
22150.0310
Steel/light spring load
M 12
11.5
20
5
6.4
4.0
22150.0314 Lateral Plunge...
22150.0314
Steel/light spring load
M 12
19.0
20
5
6.4
5.8
22150.0318 Lateral Plunge...
22150.0318
Steel/light spring load
M 12
26.5
20
5
6.4
7.4
22150.0330 Lateral Plunge...
22150.0330
Steel/light spring load
M 12
11.5
40
6
10.4
4.7
22150.0334 Lateral Plunge...
22150.0334
Steel/light spring load
M 12
19.0
40
6
10.4
6.6
22150.0338 Lateral Plunge...
22150.0338
Steel/light spring load
M 12
26.5
40
6
10.4
8.4
22150.0350 Lateral Plunge...
22150.0350
Steel/light spring load
M 18 x 1.5
18.0
100
10
16.9
19.6
22150.0354 Lateral Plunge...
22150.0354
Steel/light spring load
M 18 x 1.5
31.5
100
10
16.9
26.7
22150.0358 Lateral Plunge...
22150.0358
Steel/light spring load
M 18 x 1.5
45.0
100
10
16.9
36.1
22150.0311 Lateral Plunge...
22150.0311
Steel/standard spring loa...
M 12
11.5
50
5
6.4
4.1
22150.0315 Lateral Plunge...
22150.0315
Steel/standard spring loa...
M 12
19.0
50
5
6.4
6.1
22150.0319 Lateral Plunge...
22150.0319
Steel/standard spring loa...
M 12
26.5
50
5
6.4
7.9
22150.0331 Lateral Plunge...
22150.0331
Steel/standard spring loa...
M 12
11.5
75
6
10.4
5.0
22150.0335 Lateral Plunge...
22150.0335
Steel/standard spring loa...
M 12
19.0
75
6
10.4
7.0
22150.0339 Lateral Plunge...
22150.0339
Steel/standard spring loa...
M 12
26.5
75
6
10.4
8.9
22150.0351 Lateral Plunge...
22150.0351
Steel/standard spring loa...
M 18 x 1.5
18.0
200
10
16.9
20.3
22150.0355 Lateral Plunge...
22150.0355
Steel/standard spring loa...
M 18 x 1.5
31.5
200
10
16.9
28.0
22150.0359 Lateral Plunge...
22150.0359
Steel/standard spring loa...
M 18 x 1.5
45.0
200
10
16.9
38.2
22150.0312 Lateral Plunge...
22150.0312
Steel/heavy spring load
M 12
11.5
100
5
6.4
4.3
22150.0316 Lateral Plunge...
22150.0316
Steel/heavy spring load
M 12
19.0
100
5
6.4
6.7
22150.0320 Lateral Plunge...
22150.0320
Steel/heavy spring load
M 12
26.5
100
5
6.4
8.7
22150.0332 Lateral Plunge...
22150.0332
Steel/heavy spring load
M 12
11.5
150
6
10.4
5.2
22150.0336 Lateral Plunge...
22150.0336
Steel/heavy spring load
M 12
19.0
150
6
10.4
7.5
22150.0340 Lateral Plunge...
22150.0340
Steel/heavy spring load
M 12
26.5
150
6
10.4
9.0
22150.0352 Lateral Plunge...
22150.0352
Steel/heavy spring load
M 18 x 1.5
18.0
300
10
16.9
20.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處