您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22150. - Lateral plungers with thread, without seal, with female thread
Halder
Standard Parts
Machine and Fixture Elements
EH 22150. Lateral plungers with thread, with seal, with female thread
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/22150_mit_gew_mit_abdisch/22150_mit_gew_mit_abdisch_asmtab.prj},{NB=EH 22150.1431 Seitendruckstuecke (0)},{BN=22150.1431},{S=0},{D1=M12},{L1=11.5},{FMAX=75},{D2=M4},{D3=6.1},{L2=7.5},{L3=4.5},{L4=2.0},{S1=2.0},{SW=10},{G=3.3},{NDM1=12},{P=1.75},{NDM2=4},{NDM4=0.84},{NDM5=5.4},{NDM6=9.853},{NDM7=2.3},{NDM8=1.074},{NDM9=7.224},{NDM10=8.173},{NDM11=5.6},{NDM12=0.68},{NDM13=0.68},{NDM14=8.173},{NDM15=4},{NDM16=0.68},{NDM17=7.773},{NDM18=2.025},{NDM19=1.250},{NDM20=4.400},{NDM91=1.04},{NDM92=0.2},{NDM21=0.4},{NDM22=0.45},{PPATH=22150_mit_gew_mit_abdisch_asmtpl.prj},{FUNC=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BN
D1
L1
FMAX
D2
D3
L2
L3
L4
SW
G
22150.1410 Lateral Plunge...
22150.1410
M12
11.5
20
M4
6.1
4.0
4.5
2.0
10
3.0
22150.1414 Lateral Plunge...
22150.1414
M12
19.0
20
M4
6.1
4.0
4.5
2.0
10
4.9
22150.1418 Lateral Plunge...
22150.1418
M12
26.5
20
M4
6.1
4.0
4.5
2.0
10
6.7
22150.1430 Lateral Plunge...
22150.1430
M12
11.5
40
M4
6.1
7.5
4.5
2.0
10
3.1
22150.1434 Lateral Plunge...
22150.1434
M12
19.0
40
M4
6.1
7.5
4.5
2.0
10
5.1
22150.1438 Lateral Plunge...
22150.1438
M12
26.5
40
M4
6.1
7.5
4.5
2.0
10
6.8
22150.1450 Lateral Plunge...
22150.1450
M18x1.5
18.0
100
M6
10.1
11.5
7.5
2.3
16
14.6
22150.1454 Lateral Plunge...
22150.1454
M18x1.5
31.5
100
M6
10.1
11.5
7.5
2.3
16
23.1
22150.1458 Lateral Plunge...
22150.1458
M18x1.5
45.0
100
M6
10.1
11.5
7.5
2.3
16
31.9
22150.1411 Lateral Plunge...
22150.1411
M12
11.5
50
M4
6.1
4.0
4.5
2.0
10
3.3
22150.1415 Lateral Plunge...
22150.1415
M12
19.0
50
M4
6.1
4.0
4.5
2.0
10
5.4
22150.1419 Lateral Plunge...
22150.1419
M12
26.5
50
M4
6.1
4.0
4.5
2.0
10
7.3
22150.1431 Lateral Plunge...
22150.1431
M12
11.5
75
M4
6.1
7.5
4.5
2.0
10
3.3
22150.1435 Lateral Plunge...
22150.1435
M12
19.0
75
M4
6.1
7.5
4.5
2.0
10
5.5
22150.1439 Lateral Plunge...
22150.1439
M12
26.5
75
M4
6.1
7.5
4.5
2.0
10
7.4
22150.1451 Lateral Plunge...
22150.1451
M18x1.5
18.0
200
M6
10.1
11.5
7.5
2.3
16
14.7
22150.1455 Lateral Plunge...
22150.1455
M18x1.5
31.5
200
M6
10.1
11.5
7.5
2.3
16
23.1
22150.1459 Lateral Plunge...
22150.1459
M18x1.5
45.0
200
M6
10.1
11.5
7.5
2.3
16
32.1
22150.1412 Lateral Plunge...
22150.1412
M12
11.5
100
M4
6.1
4.0
4.5
2.0
10
3.5
22150.1416 Lateral Plunge...
22150.1416
M12
19.0
100
M4
6.1
4.0
4.5
2.0
10
5.8
22150.1420 Lateral Plunge...
22150.1420
M12
26.5
100
M4
6.1
4.0
4.5
2.0
10
8.0
22150.1432 Lateral Plunge...
22150.1432
M12
11.5
150
M4
6.1
7.5
4.5
2.0
10
3.6
22150.1436 Lateral Plunge...
22150.1436
M12
19.0
150
M4
6.1
7.5
4.5
2.0
10
6.2
22150.1440 Lateral Plunge...
22150.1440
M12
26.5
150
M4
6.1
7.5
4.5
2.0
10
8.7
22150.1452 Lateral Plunge...
22150.1452
M18x1.5
18.0
300
M6
10.1
11.5
7.5
2.3
16
14.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處