幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22360. - Clamping Pins, self-locking with span compensation
Halder
Aviation
Metric Ball Lock Pins
EH 22360. Clamping Pins, self-locking with span compensation
Powered by
CAD模型選擇
{halder/luftfahrt/metrische_kugelsperrbolzen/eh_2236/eh_2236.prj},{NB=EH 22360.0022 Kugelspannbolzen (5)},{BESTNR=22360.0022},{BESTNR1=2236.022},{D1=8},{L1=5},{D2=9.5},{D3=38},{D4=17.5},{L2=6.5},{L3=30.2},{L4=11.0},{L5=3},{AB=8},{S=18},{G=20},{L1X=10},{D=13.100},{H=34.350},{H1=1.500},{H2=15.000},{H3=3.500},{H4=38.000},{H5=30.000},{ZAOB=90.000},{H6=30.000},{H7=5.000},{D5=4.000},{D6=17.300},{M=14.000},{SR=24.000},{SRKR=19.000},{SRZAOB=15.412},{Z=10.500},{ZZ=7.500},{L0X=5.000},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
D1
D2
D3
D4
L2
L3
L4
L5
AB
S
G
22360.0010 Clamping Pins
22360.0010
6
7.0
38
17.5
5.0
30.2
11.0
3
6
16
16
22360.0012 Clamping Pins
22360.0012
6
7.0
38
17.5
5.0
30.2
11.0
3
6
18
17
22360.0020 Clamping Pins
22360.0020
8
9.5
38
17.5
6.5
30.2
11.0
3
8
16
19
22360.0022 Clamping Pins
22360.0022
8
9.5
38
17.5
6.5
30.2
11.0
3
8
18
20
22360.0030 Clamping Pins
22360.0030
10
12.0
47
23.0
8.7
36.0
11.0
4
10
21
38
22360.0032 Clamping Pins
22360.0032
10
12.0
47
23.0
8.7
36.0
11.0
4
10
23
39
22360.0040 Clamping Pins
22360.0040
12
14.0
47
23.0
9.4
36.0
13.5
4
12
21
42
22360.0042 Clamping Pins
22360.0042
12
14.0
47
23.0
9.4
36.0
13.5
4
12
23
44
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處