您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23050. - Conical Seats DIN 6319, form G
Halder
Standard Parts
Clamping Elements
EH 23050. Spherical Washers/ Conical Seats, DIN 6319
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2305/eh2305ke_form_g.prj},{NB=EH 23050.0212 Kegelpfanne},{BESTNR=23050.0212},{BESTNRX=2305.212},{AUS=Vergütungsstahl},{D2=14.2},{D4=36},{D5=20.0},{H3=6.0},{FBO=12},{BELA=38},{DM=82},{G=39.0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
AUS
D2
D4
D5
H3
FBO
BELA
DM
G
23050.0206 Conical Seat
23050.0206
heat-treated steel
7.1
17
11.0
4.0
6
9
10
5.6
23050.0208 Conical Seat
23050.0208
heat-treated steel
9.6
24
14.5
5.0
8
17
25
14.0
23050.0210 Conical Seat
23050.0210
heat-treated steel
12.0
30
18.5
5.0
10
26
46
22.0
23050.0212 Conical Seat
23050.0212
heat-treated steel
14.2
36
20.0
6.0
12
38
82
39.0
23050.0214 Conical Seat
23050.0214
heat-treated steel
16.5
40
24.8
6.0
14
53
130
47.0
23050.0216 Conical Seat
23050.0216
heat-treated steel
19.0
44
26.0
7.0
16
73
206
65.0
23050.0220 Conical Seat
23050.0220
heat-treated steel
23.2
50
31.0
8.0
20
117
407
93.0
23050.0224 Conical Seat
23050.0224
heat-treated steel
28.0
60
37.0
10.0
24
168
698
165.0
23050.0230 Conical Seat
23050.0230
heat-treated steel
35.0
68
49.0
12.0
30
269
1355
235.0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處