幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24661. - Star Grip, DIN 6336, stainless steel die-cast / raw part, form A
Halder
Standard Parts
Operating Elements
EH 24661. Star Grip, DIN 6336, stainless steel, die-cast
Unmachined, form A
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24661/eh_24661_a/eh_24661_a.prj},{NB=EH 24661.0040 Sterngriff},{BESTNR=24661.0040},{AUS=Rohteil, Form A (Bild 1)},{D1=40},{D2=14},{D5=-},{D6=-},{H1=26},{H2=-},{H3=13},{T2=-},{T4=-},{G=85},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
LINA
明細表
BESTNR
AUS
D1
D2
H1
H3
G
24661.0032 Star Grip
24661.0032
raw par, form A
32
12
21
10
56
24661.0040 Star Grip
24661.0040
raw par, form A
40
14
26
13
85
24661.0050 Star Grip
24661.0050
raw par, form A
50
18
34
17
181
24661.0063 Star Grip
24661.0063
raw par, form A
63
20
42
21
319
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處