您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22050. Spring Plungers - Spring Plungers with bolt and slot
Halder
Standard Parts
Machine and Fixture Elements
EH 22050. Spring Plungers with bolt and slot
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2205_1/eh_2205_2_assmtab.prj},{NB=EH 22050.0324 federndes Druckstueck (8)},{BESTNR=22050.0324},{BESTNR1=2205.324},{AUS=Automatenstahl, verstaerkte Fedrkraft},{D1=M24},{DNDM=24},{DKDM=20.319},{D2=13.0},{L=34},{S=8.0},{F1=91.0},{F2=223.0},{G=70.0},{A=6.2000},{B=3.0000},{T=4.0000},{C=5.9929},{DD=6.5000},{D=8.5400},{SI=14.8000},{VI=15.0000},{MS=1.200},{SK=13.000},{BR=16.000},{PPATH=eh_2205_2_sbl.prj},{S1=8.0},{FUNC=Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
AUS
D1
D2
L
F1
F2
G
22050.0104 Spring Plunger
22050.0104
free cutting steel, stand...
M4
1.8
9
4.5
12.5
0.6
22050.0105 Spring Plunger
22050.0105
free cutting steel, stand...
M5
2.4
12
5.0
13.0
0.9
22050.0106 Spring Plunger
22050.0106
free cutting steel, stand...
M6
2.7
14
6.0
17.0
1.5
22050.0108 Spring Plunger
22050.0108
free cutting steel, stand...
M8
3.8
16
16.0
33.0
3.5
22050.0110 Spring Plunger
22050.0110
free cutting steel, stand...
M10
4.5
19
19.0
42.0
7.0
22050.0112 Spring Plunger
22050.0112
free cutting steel, stand...
M12
6.2
22
22.0
57.0
10.0
22050.0116 Spring Plunger
22050.0116
free cutting steel, stand...
M16
8.5
24
38.0
78.0
24.0
22050.0120 Spring Plunger
22050.0120
free cutting steel, stand...
M20
10.0
30
39.0
81.0
43.0
22050.0124 Spring Plunger
22050.0124
free cutting steel, stand...
M24
13.0
34
72.0
155.0
70.0
22050.0306 Spring Plunger
22050.0306
free cutting steel, heavy...
M6
2.7
14
11.0
25.0
1.5
22050.0308 Spring Plunger
22050.0308
free cutting steel, heavy...
M8
3.8
16
23.0
59.0
3.5
22050.0310 Spring Plunger
22050.0310
free cutting steel, heavy...
M10
4.5
19
20.0
54.0
7.0
22050.0312 Spring Plunger
22050.0312
free cutting steel, heavy...
M12
6.2
22
38.0
96.0
10.0
22050.0316 Spring Plunger
22050.0316
free cutting steel, heavy...
M16
8.5
24
50.0
100.0
24.0
22050.0320 Spring Plunger
22050.0320
free cutting steel, heavy...
M20
10.0
30
52.0
133.0
43.0
22050.0324 Spring Plunger
22050.0324
free cutting steel, heavy...
M24
13.0
34
91.0
223.0
70.0
22050.0504 Spring Plunger
22050.0504
Stainless steel, standard...
M4
1.8
9
4.5
12.0
0.6
22050.0505 Spring Plunger
22050.0505
Stainless steel, standard...
M5
2.4
12
5.0
13.0
0.9
22050.0506 Spring Plunger
22050.0506
Stainless steel, standard...
M6
2.7
14
6.0
17.0
1.5
22050.0508 Spring Plunger
22050.0508
Stainless steel, standard...
M8
3.8
16
16.0
33.0
3.5
22050.0510 Spring Plunger
22050.0510
Stainless steel, standard...
M10
4.5
19
19.0
42.0
7.0
22050.0512 Spring Plunger
22050.0512
Stainless steel, standard...
M12
6.2
22
22.0
57.0
10.0
22050.0516 Spring Plunger
22050.0516
Stainless steel, standard...
M16
8.5
24
38.0
78.0
24.0
22050.0520 Spring Plunger
22050.0520
Stainless steel, standard...
M20
10.0
30
39.0
81.0
43.0
22050.0524 Spring Plunger
22050.0524
Stainless steel, standard...
M24
13.0
34
72.0
155.0
70.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處