您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22075. - Spring Plungers with collar and ball, front slot
Halder
Standard Parts
Machine and Fixture Elements
EH 22075. Spring Plungers with collar and ball, front slot
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22075/eh_22075_asmtab.prj},{NB=22075.0412 Federnder Druckstueck (2.4)},{BESTNR=22075.0412},{AUS=Hülse und Kugel aus rostfreiem Stahl, Standard-Federkraft},{D1=M12},{D1X=12},{D2=8.00},{D3=14.0},{L1=11.5},{L2=1.5},{N=2.7},{S=2.4},{S1=2.4},{F1=10.8},{F2=22.3},{TEMP=250},{G=6.0},{PPATH=eh_22075_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTNR
AUS
D1
D2
D3
L1
L2
N
F1
F2
TEMP
G
22075.0004 Spring Plunger
22075.0004
Free cutting steel sleeve...
M4
2.00
5.5
4.0
0.6
0.6
1.7
3.9
250
0.4
22075.0005 Spring Plunger
22075.0005
Free cutting steel sleeve...
M5
3.00
7.0
5.0
0.8
1.2
2.9
4.5
250
0.7
22075.0006 Spring Plunger
22075.0006
Free cutting steel sleeve...
M6
3.50
8.0
6.0
1.0
1.3
3.6
8.7
250
1.1
22075.0008 Spring Plunger
22075.0008
Free cutting steel sleeve...
M8
5.00
10.0
7.0
1.5
1.5
5.4
10.2
250
2.2
22075.0010 Spring Plunger
22075.0010
Free cutting steel sleeve...
M10
6.35
12.0
9.0
1.5
1.5
7.4
17.5
250
4.2
22075.0012 Spring Plunger
22075.0012
Free cutting steel sleeve...
M12
8.00
14.0
11.5
1.5
2.7
10.8
22.3
250
6.0
22075.0404 Spring Plunger
22075.0404
Stainless steel sleeve an...
M4
2.00
5.5
4.0
0.6
0.6
1.7
3.9
250
0.4
22075.0405 Spring Plunger
22075.0405
Stainless steel sleeve an...
M5
3.00
7.0
5.0
0.8
1.2
2.9
4.5
250
0.7
22075.0406 Spring Plunger
22075.0406
Stainless steel sleeve an...
M6
3.50
8.0
6.0
1.0
1.3
3.6
8.7
250
1.1
22075.0408 Spring Plunger
22075.0408
Stainless steel sleeve an...
M8
5.00
10.0
7.0
1.5
1.5
5.4
10.2
250
2.2
22075.0410 Spring Plunger
22075.0410
Stainless steel sleeve an...
M10
6.35
12.0
9.0
1.5
1.5
7.4
17.5
250
4.2
22075.0412 Spring Plunger
22075.0412
Stainless steel sleeve an...
M12
8.00
14.0
11.5
1.5
2.7
10.8
22.3
250
6.0
22075.0604 Spring Plunger
22075.0604
Thermoplastic sleeve, sta...
M4
2.00
5.5
4.0
0.6
0.6
2.1
3.9
-30/+50
0.1
22075.0605 Spring Plunger
22075.0605
Thermoplastic sleeve, sta...
M5
3.00
7.0
5.0
0.8
1.2
3.2
4.5
-30/+50
0.2
22075.0606 Spring Plunger
22075.0606
Thermoplastic sleeve, sta...
M6
3.50
8.0
6.0
1.0
1.3
4.1
8.7
-30/+50
0.4
22075.0608 Spring Plunger
22075.0608
Thermoplastic sleeve, sta...
M8
5.00
10.0
7.0
1.5
1.5
5.7
10.2
-30/+50
0.9
22075.0610 Spring Plunger
22075.0610
Thermoplastic sleeve, sta...
M10
6.50
12.0
9.0
1.5
1.5
9.2
17.2
-30/+50
1.8
22075.0612 Spring Plunger
22075.0612
Thermoplastic sleeve, sta...
M12
8.00
14.0
11.5
1.5
2.7
11.2
22.3
-30/+50
3.2
22075.0804 Spring Plunger
22075.0804
Thermoplastic sleeve and ...
M4
2.00
5.5
4.0
0.6
0.6
2.1
3.9
-30/+50
0.1
22075.0805 Spring Plunger
22075.0805
Thermoplastic sleeve and ...
M5
3.00
7.0
5.0
0.8
1.2
3.2
4.5
-30/+50
0.2
22075.0806 Spring Plunger
22075.0806
Thermoplastic sleeve and ...
M6
3.50
8.0
6.0
1.0
1.3
4.1
8.7
-30/+50
0.4
22075.0808 Spring Plunger
22075.0808
Thermoplastic sleeve and ...
M8
5.00
10.0
7.0
1.5
1.5
5.7
10.2
-30/+50
0.9
22075.0810 Spring Plunger
22075.0810
Thermoplastic sleeve and ...
M10
6.50
12.0
9.0
1.5
1.5
9.2
17.2
-30/+50
1.8
22075.0812 Spring Plunger
22075.0812
Thermoplastic sleeve and ...
M12
8.00
14.0
11.5
1.5
2.7
11.2
22.3
-30/+50
3.2
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處