您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22110. - Index Plungers mini indexes, stainless steel / with locking
Halder
Standard Parts
Machine and Fixture Elements
EH 22110. Index Plungers mini indexes, Stainless steel
with locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22110/mit_arretierung/eh_2211_mit_art_asmtab.prj},{NB=EH 22110.1142 Rastbolzen (0)},{BESTNR=22110.1142},{MAT=Rostfreier Stahl},{AUS=mit Arretierung},{POS=0},{D1=6},{D2=M12},{D3=28},{D4=20},{L1=40.5},{L2=7},{L3=10},{SW=14},{F1=10},{F2=23},{G=72},{VERS=4},{K=23.500},{X=7.500},{PPATH=eh_2211_mit_art_asmtpl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
MAT
AUS
D1
D2
D3
D4
L1
L2
L3
SW
F1
F2
G
22110.1130 Index Plunger
22110.1130
Stainless steel
with locking
4
M8
21
15
27.5
5
6
10
4
12
27
22110.1132 Index Plunger
22110.1132
Stainless steel
with locking
4
M8 x 1
21
15
27.5
5
6
10
4
12
28
22110.1134 Index Plunger
22110.1134
Stainless steel
with locking
5
M10
25
18
34.0
6
8
12
6
16
48
22110.1136 Index Plunger
22110.1136
Stainless steel
with locking
5
M10 x 1
25
18
34.0
6
8
12
6
16
49
22110.1138 Index Plunger
22110.1138
Stainless steel
with locking
6
M10
25
18
34.0
6
8
12
6
16
49
22110.1140 Index Plunger
22110.1140
Stainless steel
with locking
6
M10 x 1
25
18
34.0
6
8
12
6
16
49
22110.1142 Index Plunger
22110.1142
Stainless steel
with locking
6
M12
28
20
40.5
7
10
14
10
23
72
22110.1144 Index Plunger
22110.1144
Stainless steel
with locking
6
M12 x 1.5
28
20
40.5
7
10
14
10
23
73
22110.1146 Index Plunger
22110.1146
Stainless steel
with locking
7
M12
28
20
40.5
7
10
14
10
23
73
22110.1148 Index Plunger
22110.1148
Stainless steel
with locking
7
M12 x 1.5
28
20
40.5
7
10
14
10
23
74
22110.1150 Index Plunger
22110.1150
Stainless steel
with locking
8
M16
33
23
47.5
10
12
17
11
35
110
22110.1152 Index Plunger
22110.1152
Stainless steel
with locking
8
M16 x 1.5
33
23
47.5
10
12
17
11
35
110
22110.1154 Index Plunger
22110.1154
Stainless steel
with locking
10
M16
33
23
47.5
10
12
17
11
35
112
22110.1156 Index Plunger
22110.1156
Stainless steel
with locking
10
M16 x 1.5
33
23
47.5
10
12
17
11
35
114
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處