您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22150. - Lateral Plungers, with thread and plastic pin, with seal
Halder
Standard Parts
Machine and Fixture Elements
EH 22150. Lateral Plungers with thread and plastic pin, with sealing
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2215_5/eh_2215_5_assmtab.prj},{NB=EH 22150.0480 Seitendruckstueck (0)},{BESTNR=22150.0480},{BESTNR1=2215.480},{AUS=Kunststoffstift, mit Abdichtung},{D1=M 12},{DNDM=12.000},{DKDM=9.853},{L1=19.5},{F=40},{D2=6},{L2=10},{S=0},{G=6.1},{VERS=4.000},{D3=3.400},{D4=12.000},{D5=10.200},{S1=1.000},{PPATH=eh_2215_5_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
AUS
D1
L1
F
D2
L2
G
22150.0470 Lateral Plunge...
22150.0470
plastic pin, with sealing
M 12
11.8
20
5
6
2.5
22150.0473 Lateral Plunge...
22150.0473
plastic pin, with sealing
M 12
11.8
40
6
10
4.4
22150.0475 Lateral Plunge...
22150.0475
plastic pin, with sealing
M 12
19.5
20
5
6
6.1
22150.0480 Lateral Plunge...
22150.0480
plastic pin, with sealing
M 12
19.5
40
6
10
6.1
22150.0483 Lateral Plunge...
22150.0483
plastic pin, with sealing
M 12
27.2
20
5
6
6.3
22150.0485 Lateral Plunge...
22150.0485
plastic pin, with sealing
M 12
27.2
40
6
10
6.3
22150.0490 Lateral Plunge...
22150.0490
plastic pin, with sealing
M 18x1.5
15.5
100
10
16
11.8
22150.0493 Lateral Plunge...
22150.0493
plastic pin, with sealing
M 18x1.5
29.2
100
10
16
19.8
22150.0495 Lateral Plunge...
22150.0495
plastic pin, with sealing
M 18x1.5
42.8
100
10
16
27.9
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處