您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22150. - Lateral plungers with thread, without seal, with female thread
Halder
Standard Parts
Machine and Fixture Elements
EH 22150. Lateral Plungers with thread, without seal, with female thread
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22150_mit_gew_ohne_abdich/eh_22150_mit_gew_ohne_abdich_asmtab.prj},{NB=EH 22150.1331 Seitenruckstuecke(0)},{BN=22150.1331},{S=0},{D1=M12},{L1=11.5},{FMAX=75},{D2=M4},{D3=6.10},{L2=7.5},{L3=4.5},{L4=1.5},{S1=2.0},{SW=10},{G=3.5},{NDM1=12},{NDM2=4},{P1=1.75},{NDM3=0.84},{NDM4=2.3},{NDM5=9.853},{NDM6=5.4},{NDM7=5.6},{NDM8=45},{NDM9=7.773},{NDM10=1.250},{NDM11=0.436},{NDM12=0.4},{NDM13=0.45},{NDM14=1.04},{NDM15=0.2},{NDM16=1.074},{NDM17=2.025},{PPATH=eh_22150_mit_gew_ohne_abdich_asmtpl.prj},{FUNC=}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BN
D1
L1
FMAX
D2
D3
L2
L3
L4
SW
G
22150.1310 Lateral Plunge...
22150.1310
M12
11.5
20
M4
6.10
4.0
4.5
1.5
10
3.2
22150.1314 Lateral Plunge...
22150.1314
M12
19.0
20
M4
6.10
4.0
4.5
1.5
10
5.1
22150.1318 Lateral Plunge...
22150.1318
M12
26.5
20
M4
6.10
4.0
4.5
1.5
10
6.9
22150.1330 Lateral Plunge...
22150.1330
M12
11.5
40
M4
6.10
7.5
4.5
1.5
10
3.3
22150.1334 Lateral Plunge...
22150.1334
M12
19.0
40
M4
6.10
7.5
4.5
1.5
10
5.2
22150.1338 Lateral Plunge...
22150.1338
M12
26.5
40
M4
6.10
7.5
4.5
1.5
10
6.9
22150.1350 Lateral Plunge...
22150.1350
M18 x 1.5
18.0
100
M6
10.05
11.5
7.5
1.5
16
14.6
22150.1354 Lateral Plunge...
22150.1354
M18 x 1.5
31.5
100
M6
10.05
11.5
7.5
1.5
16
23.1
22150.1358 Lateral Plunge...
22150.1358
M18 x 1.5
45.0
100
M6
10.05
11.5
7.5
1.5
16
31.8
22150.1311 Lateral Plunge...
22150.1311
M12
11.5
50
M4
6.10
4.0
4.5
1.5
10
3.5
22150.1315 Lateral Plunge...
22150.1315
M12
19.0
50
M4
6.10
4.0
4.5
1.5
10
5.6
22150.1319 Lateral Plunge...
22150.1319
M12
26.5
50
M4
6.10
4.0
4.5
1.5
10
7.6
22150.1331 Lateral Plunge...
22150.1331
M12
11.5
75
M4
6.10
7.5
4.5
1.5
10
3.5
22150.1335 Lateral Plunge...
22150.1335
M12
19.0
75
M4
6.10
7.5
4.5
1.5
10
5.6
22150.1339 Lateral Plunge...
22150.1339
M12
26.5
75
M4
6.10
7.5
4.5
1.5
10
7.7
22150.1351 Lateral Plunge...
22150.1351
M18 x 1.5
18.0
200
M6
10.05
11.5
7.5
1.5
16
14.5
22150.1355 Lateral Plunge...
22150.1355
M18 x 1.5
31.5
200
M6
10.05
11.5
7.5
1.5
16
23.1
22150.1359 Lateral Plunge...
22150.1359
M18 x 1.5
45.0
200
M6
10.05
11.5
7.5
1.5
16
32.1
22150.1312 Lateral Plunge...
22150.1312
M12
11.5
100
M4
6.10
4.0
4.5
1.5
10
3.7
22150.1316 Lateral Plunge...
22150.1316
M12
19.0
100
M4
6.10
4.0
4.5
1.5
10
6.0
22150.1320 Lateral Plunge...
22150.1320
M12
26.5
100
M4
6.10
4.0
4.5
1.5
10
8.2
22150.1332 Lateral Plunge...
22150.1332
M12
11.5
150
M4
6.10
7.5
4.5
1.5
10
3.9
22150.1336 Lateral Plunge...
22150.1336
M12
19.0
150
M4
6.10
7.5
4.5
1.5
10
6.5
22150.1340 Lateral Plunge...
22150.1340
M12
26.5
150
M4
6.10
7.5
4.5
1.5
10
8.6
22150.1352 Lateral Plunge...
22150.1352
M18 x 1.5
18.0
300
M6
10.05
11.5
7.5
1.5
16
14.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處