您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22690. - Pin with female thread, plain surface
Halder
Standard Parts
Machine and Fixture Elements
EH 22690. Pins
with female thread, plain surface
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2269_b/eh_2269_8/eh_2269_8.prj},{NB=EH 22690.0303 Bolzen},{BESTNR=22690.0303},{BESTNR1=2269.303},{AUS=mit Innengewinde Tol. L1= ±0.01 Auflageflaeche plan},{L1=30},{D=M 12},{DNDM=12.000},{DKDM=10.106},{D1=22},{D2=25.2},{T=18},{SW=22},{G=78},{H=3.000},{FUNC=Attaching, Applying, Leveling, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
AUS
L1
D
D1
D2
T
SW
G
22690.0321 Pin
22690.0321
with female thread, L1= ±...
15
M 8
17
19.4
6
17
25
22690.0323 Pin
22690.0323
with female thread, L1= ±...
25
M 8
17
19.4
12
17
42
22690.0333 Pin
22690.0333
with female thread, L1= ±...
20
M 10
19
21.9
10
19
40
22690.0335 Pin
22690.0335
with female thread, L1= ±...
30
M 10
19
21.9
15
19
65
22690.0337 Pin
22690.0337
with female thread, L1= ±...
40
M 10
19
21.9
15
19
86
22690.0301 Pin
22690.0301
with female thread, L1= ±...
20
M 12
22
25.2
10
22
52
22690.0302 Pin
22690.0302
with female thread, L1= ±...
25
M 12
22
25.2
15
22
64
22690.0303 Pin
22690.0303
with female thread, L1= ±...
30
M 12
22
25.2
18
22
78
22690.0304 Pin
22690.0304
with female thread, L1= ±...
40
M 12
22
25.2
18
22
110
22690.0305 Pin
22690.0305
with female thread, L1= ±...
50
M 12
22
25.2
18
22
142
22690.0343 Pin
22690.0343
with female thread, L1= ±...
30
M 16
30
33.0
20
30
140
22690.0345 Pin
22690.0345
with female thread, L1= ±...
50
M 16
30
33.0
24
30
257
22690.0353 Pin
22690.0353
with female thread, L1= ±...
40
M 20
36
40.0
26
36
279
22690.0355 Pin
22690.0355
with female thread, L1= ±...
60
M 20
36
40.0
38
36
431
22690.0363 Pin
22690.0363
with female thread, L1= ±...
40
M 24
41
46.0
26
41
341
22690.0365 Pin
22690.0365
with female thread, L1= ±...
60
M 24
41
46.0
38
41
530
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處