您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22690. - Pin with female thread, ribbed surface
Halder
Standard Parts
Machine and Fixture Elements
EH 22690. Pins
with female thread, ribbed surface
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2269_b/eh_2269_7/eh_2269_7.prj},{NB=EH 22690.0503 Bolzen},{BESTNR=22690.0503},{BESTNR1=2269.503},{AUS=mit Innengewinde, Auflageflaeche geriffelt},{L1=30},{D=M 12},{DNDM=12.000},{DKDM=10.106},{D1=22},{D2=25.2},{T=18},{SW=22},{G=76},{RA=2.0},{H=3.000},{FUNC=Attaching, Applying, Leveling, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
AUS
L1
D
D1
D2
T
SW
G
22690.0521 Pin
22690.0521
with female thread, ribbe...
15
M 8
17
19.4
6
17
24
22690.0523 Pin
22690.0523
with female thread, ribbe...
25
M 8
17
19.4
12
17
40
22690.0533 Pin
22690.0533
with female thread, ribbe...
20
M 10
19
21.9
10
19
40
22690.0535 Pin
22690.0535
with female thread, ribbe...
30
M 10
19
21.9
15
19
65
22690.0537 Pin
22690.0537
with female thread, ribbe...
40
M 10
19
21.9
15
19
86
22690.0501 Pin
22690.0501
with female thread, ribbe...
20
M 12
22
25.2
10
22
49
22690.0502 Pin
22690.0502
with female thread, ribbe...
25
M 12
22
25.2
15
22
62
22690.0503 Pin
22690.0503
with female thread, ribbe...
30
M 12
22
25.2
18
22
76
22690.0504 Pin
22690.0504
with female thread, ribbe...
40
M 12
22
25.2
18
22
104
22690.0505 Pin
22690.0505
with female thread, ribbe...
50
M 12
22
25.2
18
22
135
22690.0543 Pin
22690.0543
with female thread, ribbe...
30
M 16
30
33.0
20
30
139
22690.0545 Pin
22690.0545
with female thread, ribbe...
50
M 16
30
33.0
24
30
252
22690.0553 Pin
22690.0553
with female thread, ribbe...
40
M 20
36
40.0
26
36
266
22690.0555 Pin
22690.0555
with female thread, ribbe...
60
M 20
36
40.0
38
36
418
22690.0563 Pin
22690.0563
with female thread, ribbe...
40
M 24
41
46.0
26
41
338
22690.0565 Pin
22690.0565
with female thread, ribbe...
60
M 24
41
46.0
38
41
528
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處