您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24441. - Adjustable Flat Clamping Levers stainless steel, with smooth bore
Halder
Standard Parts
Operating Elements
EH 24441. Adjustable Flat Clamping Levers, stainless steel
with smooth bore
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24441_4/eh_24441_5/eh_24441_5.prj},{NB=24441.0265 Verstellbare Flachspannhebel},{BESTNR=24441.0265},{AUS=mit glatter Bohrung, schwarz},{D2=16},{L2=145},{D1=40},{D3=23},{H1=42.0},{H2=4},{H3=4.0},{H4=56.0},{T=22},{TEMPMIN=-30},{TEMPMAX=80},{G=367},{D11=M12},{FARBE=black (textured finish)},{NDM=16.000},{FR=SW}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
AUS
D2
L2
D1
D3
H1
H2
H3
H4
T
TEMPMIN
TEMPMAX
G
24441.0250 Adjustable Fla...
24441.0250
with smooth bore, black
8
120
32
16
29.5
2
2.5
41.5
14
-30
80
185
24441.0255 Adjustable Fla...
24441.0255
with smooth bore, black
10
120
32
16
29.5
2
2.5
41.5
14
-30
80
187
24441.0260 Adjustable Fla...
24441.0260
with smooth bore, black
12
145
40
23
42.0
4
4.0
56.0
22
-30
80
390
24441.0265 Adjustable Fla...
24441.0265
with smooth bore, black
16
145
40
23
42.0
4
4.0
56.0
22
-30
80
367
24441.0350 Adjustable Fla...
24441.0350
with smooth bore, silver
8
120
32
16
29.5
2
2.5
41.5
14
-30
80
185
24441.0355 Adjustable Fla...
24441.0355
with smooth bore, silver
10
120
32
16
29.5
2
2.5
41.5
14
-30
80
187
24441.0360 Adjustable Fla...
24441.0360
with smooth bore, silver
12
145
40
23
42.0
4
4.0
56.0
22
-30
80
390
24441.0365 Adjustable Fla...
24441.0365
with smooth bore, silver
16
145
40
23
42.0
4
4.0
56.0
22
-30
80
367
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處