您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24500. - Tommy Screws with moveable pin, DIN 6306 / with Thrust Pad, DIN 6311, form E
Halder
Standard Parts
Operating Elements
EH 24500. Tommy Screws, DIN 6306 with moveable pin
with thrust pad, DIN 6311, form E
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2450a/eh_2450_1/eh_2450_1_assmtab.prj},{NB=EH 24500.0113 Knebelschraube},{BESTNR=24500.0113},{BESTNRX=2450.113},{AUS=mit Druckstueck, Form E},{D1=M12},{L1=60},{D2=20},{D3=10},{D4=8.0},{D5=25},{L2=35},{L3=100},{L4=50},{L5=64.6},{A=3},{G=198},{D1A=12},{DK=10.2},{Z1=10},{Z2=4.5},{R=6},{D7=25},{D8=18},{H1=13},{H2=6},{L5X=4.5},{D5X=7.2},{D9=13},{L9=8},{L8=9},{F=1.00},{PPATH=eh_2450_sbl_1.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
AUS
D1
L1
D2
D3
D4
D5
L2
L3
L4
L5
A
G
24500.0108 Tommy Screw
24500.0108
with thrust pad, form E
M8
40
14
6
6.0
16
25
60
32
43.0
3
50
24500.0109 Tommy Screw
24500.0109
with thrust pad, form E
M8
50
14
6
6.0
16
25
60
42
53.0
3
54
24500.0110 Tommy Screw
24500.0110
with thrust pad, form E
M10
40
18
8
8.0
20
32
80
30
43.6
3
110
24500.0111 Tommy Screw
24500.0111
with thrust pad, form E
M10
50
18
8
8.0
20
32
80
40
53.6
3
114
24500.0112 Tommy Screw
24500.0112
with thrust pad, form E
M12
50
20
10
8.0
25
35
100
40
54.6
3
193
24500.0113 Tommy Screw
24500.0113
with thrust pad, form E
M12
60
20
10
8.0
25
35
100
50
64.6
3
198
24500.0116 Tommy Screw
24500.0116
with thrust pad, form E
M16
55
24
13
12.0
32
40
120
45
60.4
5
357
24500.0117 Tommy Screw
24500.0117
with thrust pad, form E
M16
70
24
13
12.0
32
40
120
60
75.4
5
377
24500.0118 Tommy Screw
24500.0118
with thrust pad, form E
M16
90
24
13
12.0
32
40
120
80
95.4
5
407
24500.0120 Tommy Screw
24500.0120
with thrust pad, form E
M20
55
30
16
15.5
40
45
140
45
60.5
4
623
24500.0121 Tommy Screw
24500.0121
with thrust pad, form E
M20
70
30
16
15.5
40
45
140
60
75.5
4
653
24500.0122 Tommy Screw
24500.0122
with thrust pad, form E
M20
90
30
16
15.5
40
45
140
80
95.5
4
693
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處