您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24560. - Ball Knobs / with moulded material thread, form C
Halder
Standard Parts
Operating Elements
EH 24560. Ball Knobs, DIN 319
with moulded material thread, form C
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2456/eh_2456_3/eh_2456_3.prj},{NB=EH 24560.0050 Kugelknopf},{BESTNR=24560.0050},{BESTNR1=2456.050},{AUS=mit Presstoffgewinde Form C, schwarz},{D1=50},{D2=M12},{H=46.0},{T1=21},{G=86.0},{D2A=12},{NDM=10.106},{T3=0},{T2=0.0},{D3=0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
AUS
D1
D2
H
T1
G
24560.0016 Ball Knob
24560.0016
with moulded material thr...
16
M4
15.0
7
3.0
24560.0020 Ball Knob
24560.0020
with moulded material thr...
20
M5
18.0
9
5.0
24560.0025 Ball Knob
24560.0025
with moulded material thr...
25
M6
22.5
11
11.0
24560.0032 Ball Knob
24560.0032
with moulded material thr...
32
M8
29.0
14
23.0
24560.0040 Ball Knob
24560.0040
with moulded material thr...
40
M10
37.0
18
43.0
24560.0050 Ball Knob
24560.0050
with moulded material thr...
50
M12
46.0
21
86.0
24560.0516 Ball Knob
24560.0516
with moulded material thr...
16
M4
15.0
7
3.2
24560.0520 Ball Knob
24560.0520
with moulded material thr...
20
M5
18.0
9
5.2
24560.0525 Ball Knob
24560.0525
with moulded material thr...
25
M6
22.5
11
10.0
24560.0532 Ball Knob
24560.0532
with moulded material thr...
32
M8
29.0
14
22.0
24560.0540 Ball Knob
24560.0540
with moulded material thr...
40
M10
37.0
18
43.0
24560.0550 Ball Knob
24560.0550
with moulded material thr...
50
M12
46.0
21
86.0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處