您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24580. - Handwheels DIN 950 cast-iron / without keyway, with rotating handle
Halder
Standard Parts
Operating Elements
EH 24580. Handwheels, DIN 950 cast-iron
without keyway, with rotating handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2458/eh_2458_5/eh_2458_5.prj},{NB=EH 24580.0250 Handrad},{BESTNR=24580.0250},{BESTNR1=2458.250},{AUS=ohne Nut, mit drehbarem Griff EH 2446, montiert, form N-F/G, klein},{D1=400},{D2=30},{D3=65},{L1=38},{L2=25},{AA=5},{ZB=36},{G=10500},{B3=8},{T=33.3},{D5=80},{H1=34},{H2=30},{B1=37},{A=50},{C=12},{E=171},{B2=26},{R5=16.0},{F=d4},{ID=2446036},{ROT=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
AUS
D1
D2
D3
L1
L2
AA
ZB
G
24580.0200 Handwheel
24580.0200
without keyway, with rota...
80
10
24
16
13
3
16
410
24580.0205 Handwheel
24580.0205
without keyway, with rota...
100
10
26
17
16
3
16
550
24580.0210 Handwheel
24580.0210
without keyway, with rota...
125
12
28
18
18
3
20
850
24580.0215 Handwheel
24580.0215
without keyway, with rota...
140
14
30
19
20
3
20
1040
24580.0220 Handwheel
24580.0220
without keyway, with rota...
160
14
32
20
20
3
25
1390
24580.0230 Handwheel
24580.0230
without keyway, with rota...
200
18
38
24
21
3
25
2190
24580.0240 Handwheel
24580.0240
without keyway, with rota...
250
22
45
28
22
5
32
4185
24580.0245 Handwheel
24580.0245
without keyway, with rota...
315
26
53
33
23
5
32
6185
24580.0250 Handwheel
24580.0250
without keyway, with rota...
400
30
65
38
25
5
36
10500
24580.0201 Handwheel
24580.0201
without keyway, with rota...
80
12
24
16
13
3
16
410
24580.0206 Handwheel
24580.0206
without keyway, with rota...
100
12
26
17
16
3
16
550
24580.0211 Handwheel
24580.0211
without keyway, with rota...
125
14
28
18
18
3
20
850
24580.0216 Handwheel
24580.0216
without keyway, with rota...
140
16
30
19
20
3
20
1040
24580.0221 Handwheel
24580.0221
without keyway, with rota...
160
16
32
20
20
3
25
1390
24580.0231 Handwheel
24580.0231
without keyway, with rota...
200
22
38
24
21
3
25
2190
24580.0241 Handwheel
24580.0241
without keyway, with rota...
250
26
45
28
22
5
32
4185
24580.0246 Handwheel
24580.0246
without keyway, with rota...
315
30
53
33
23
5
32
6185
24580.0251 Handwheel
24580.0251
without keyway, with rota...
400
34
65
38
25
5
36
10500
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處