您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24580. - Handwheels DIN 950 cast-iron / without keyway, with fixed handle
Halder
Standard Parts
Operating Elements
EH 24580. Handwheels, DIN 950 cast-iron
without keyway, with fixed handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2458/eh_2458_2/eh_2458_2.prj},{NB=EH 24580.0450 Handrad},{BESTNR=24580.0450},{BESTNR1=2458.450},{AUS=ohne Nut, mit festem Griff EH 2445, montiert, form N-F/G, klein},{D1=400},{D2=30},{D3=65},{L1=38},{L2=25},{AA=5},{ZB=36},{G=10460},{B3=8},{T=33.3},{D5=80},{H1=34},{H2=30},{B1=37},{A=50},{C=12},{E=171},{B2=26},{R5=16.0},{F=f4},{ID=2445036},{ROT=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
AUS
D1
D2
D3
L1
L2
AA
ZB
G
24580.0400 Handwheel
24580.0400
without keyway, with fixe...
80
10
24
16
13
3
16
410
24580.0405 Handwheel
24580.0405
without keyway, with fixe...
100
10
26
17
16
3
16
550
24580.0410 Handwheel
24580.0410
without keyway, with fixe...
125
12
28
18
18
3
20
835
24580.0415 Handwheel
24580.0415
without keyway, with fixe...
140
14
30
19
20
3
20
1025
24580.0420 Handwheel
24580.0420
without keyway, with fixe...
160
14
32
20
20
3
25
1380
24580.0430 Handwheel
24580.0430
without keyway, with fixe...
200
18
38
24
21
3
25
2180
24580.0440 Handwheel
24580.0440
without keyway, with fixe...
250
22
45
28
22
5
32
4160
24580.0445 Handwheel
24580.0445
without keyway, with fixe...
315
26
53
33
23
5
32
6160
24580.0450 Handwheel
24580.0450
without keyway, with fixe...
400
30
65
38
25
5
36
10460
24580.0401 Handwheel
24580.0401
without keyway, with fixe...
80
12
24
16
13
3
16
410
24580.0406 Handwheel
24580.0406
without keyway, with fixe...
100
12
26
17
16
3
16
550
24580.0411 Handwheel
24580.0411
without keyway, with fixe...
125
14
28
18
18
3
20
835
24580.0416 Handwheel
24580.0416
without keyway, with fixe...
140
16
30
19
20
3
20
1025
24580.0421 Handwheel
24580.0421
without keyway, with fixe...
160
16
32
20
20
3
25
1380
24580.0431 Handwheel
24580.0431
without keyway, with fixe...
200
22
38
24
21
3
25
2180
24580.0441 Handwheel
24580.0441
without keyway, with fixe...
250
26
45
28
22
5
32
4160
24580.0446 Handwheel
24580.0446
without keyway, with fixe...
315
30
53
33
23
5
32
6160
24580.0451 Handwheel
24580.0451
without keyway, with fixe...
400
34
65
38
25
5
36
10460
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處