您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 2459. - Handwheels DIN 950 light-metal / with keyway, with rotating handle
Halder
Standard Parts
Operating Elements
EH 24590. Handwheels, DIN 950 light metal
with keyway, with rotating handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2459/eh_2459_1/eh_2459_1.prj},{NB=EH 24590.0350 Handrad},{BESTNR=24590.0350},{BESTNR1=2459.350},{AUS=mit Nut, mit drehbarem Griff EH 2446, montiert, form N-F/G, klein},{D1=400},{D2=30},{D3=65},{L1=38},{L2=25},{AA=5},{ZB=36},{B3=8},{T=33.3},{G=2950},{D5=80},{H1=34},{H2=30},{B1=37},{A=50},{C=12},{E=171},{B2=26},{R5=16.0},{F=d3},{ID=2446036},{ROT=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
AUS
D1
D2
D3
L1
L2
AA
ZB
B3
T
G
24590.0300 Handwheel
24590.0300
with keyway, with rotatin...
80
10
24
16
13
3
16
3
11.4
170
24590.0305 Handwheel
24590.0305
with keyway, with rotatin...
100
10
26
17
16
3
16
3
11.4
220
24590.0310 Handwheel
24590.0310
with keyway, with rotatin...
125
12
28
18
18
3
20
4
13.8
350
24590.0315 Handwheel
24590.0315
with keyway, with rotatin...
140
14
30
19
20
3
20
5
16.3
420
24590.0320 Handwheel
24590.0320
with keyway, with rotatin...
160
14
32
20
20
3
25
5
16.3
590
24590.0330 Handwheel
24590.0330
with keyway, with rotatin...
200
18
38
24
21
3
25
6
20.8
1040
24590.0340 Handwheel
24590.0340
with keyway, with rotatin...
250
22
45
28
22
5
32
6
24.8
1635
24590.0345 Handwheel
24590.0345
with keyway, with rotatin...
315
26
53
33
23
5
32
8
29.3
2285
24590.0350 Handwheel
24590.0350
with keyway, with rotatin...
400
30
65
38
25
5
36
8
33.3
2950
24590.0301 Handwheel
24590.0301
with keyway, with rotatin...
80
12
24
16
13
3
16
4
13.8
170
24590.0306 Handwheel
24590.0306
with keyway, with rotatin...
100
12
26
17
16
3
16
4
13.8
220
24590.0311 Handwheel
24590.0311
with keyway, with rotatin...
125
14
28
18
18
3
20
5
16.3
350
24590.0316 Handwheel
24590.0316
with keyway, with rotatin...
140
16
30
19
20
3
20
5
18.3
420
24590.0321 Handwheel
24590.0321
with keyway, with rotatin...
160
16
32
20
20
3
25
5
18.3
590
24590.0331 Handwheel
24590.0331
with keyway, with rotatin...
200
22
38
24
21
3
25
6
24.8
1040
24590.0341 Handwheel
24590.0341
with keyway, with rotatin...
250
26
45
28
22
5
32
8
29.3
1635
24590.0346 Handwheel
24590.0346
with keyway, with rotatin...
315
30
53
33
23
5
32
8
33.3
2285
24590.0351 Handwheel
24590.0351
with keyway, with rotatin...
400
34
65
38
25
5
36
10
37.3
2950
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處