您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24600. - Disc-Type Handwheels, light-metal / with keyway, without cylindrical handle
Halder
Standard Parts
Operating Elements
EH 24600. Disc-Type Handwheels light metal
with keyway, without cylindrical handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2460/eh_2460_2/eh_2460_2.prj},{NB=EH 24600.0140 Scheibenhandrad},{BESTNR=24600.0140},{BESTNR1=2460.140},{AUS=mit Nut, ohne Zylindergriff, klein},{D1=250},{D2=22},{D3=48},{B=23.0},{L1=28},{L2=51},{ZZ=-},{B3=6},{T=24.8},{G=1500},{B2=25},{F=Bk}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
AUS
D1
D2
D3
B
L1
L2
B3
T
G
24600.0100 Disk-Type Hand...
24600.0100
with keyway, without cyli...
80
10
26
13.0
16
26
3
11.4
130
24600.0105 Disk-Type Hand...
24600.0105
with keyway, without cyli...
100
10
28
14.0
17
30
3
11.4
215
24600.0110 Disk-Type Hand...
24600.0110
with keyway, without cyli...
125
12
31
15.0
18
33
4
13.8
310
24600.0115 Disk-Type Hand...
24600.0115
with keyway, without cyli...
140
14
36
16.5
19
36
5
16.3
430
24600.0120 Disk-Type Hand...
24600.0120
with keyway, without cyli...
160
14
36
18.0
20
39
5
16.3
565
24600.0130 Disk-Type Hand...
24600.0130
with keyway, without cyli...
200
18
42
20.5
24
45
6
20.8
885
24600.0140 Disk-Type Hand...
24600.0140
with keyway, without cyli...
250
22
48
23.0
28
51
6
24.8
1500
24600.0101 Disk-Type Hand...
24600.0101
with keyway, without cyli...
80
12
26
13.0
16
26
4
13.8
130
24600.0106 Disk-Type Hand...
24600.0106
with keyway, without cyli...
100
12
28
14.0
17
30
4
13.8
215
24600.0111 Disk-Type Hand...
24600.0111
with keyway, without cyli...
125
14
31
15.0
18
33
5
16.3
310
24600.0116 Disk-Type Hand...
24600.0116
with keyway, without cyli...
140
16
36
16.5
19
36
5
18.3
430
24600.0121 Disk-Type Hand...
24600.0121
with keyway, without cyli...
160
16
36
18.0
20
39
5
18.3
565
24600.0131 Disk-Type Hand...
24600.0131
with keyway, without cyli...
200
20
42
20.5
24
45
6
22.8
885
24600.0141 Disk-Type Hand...
24600.0141
with keyway, without cyli...
250
26
48
23.0
28
51
8
29.3
1500
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處