您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25050. - Tapered Shaft Hubs without lock nut
Halder
Standard Parts
Machine Elements
EH 25050. Tapered Shaft Hubs no lock nut
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2505_2/eh_2505_2_assmtab.prj},{NB=EH 25050.0018 Welle-Nabe-Spannsatz},{BESTNR=25050.0018},{BESTNRX=2505.018},{AUS=ohne Kontersechskant},{D1=18},{D2=35},{L1=36},{L2=27},{SW=36},{TA=161},{M=223},{FA=24.8},{PW=224},{PN=125},{G=201},{VERS=9.000},{DNDM=24.000},{DKDM=20.752},{PPATH=eh_2505_2_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
AUS
D1
D2
L1
L2
SW
TA
M
FA
PW
PN
G
25050.0005 Tapered Shaft ...
25050.0005
without lock nut
5
14
19
15
14
9.9
10.1
4.0
264
96
20
25050.0006 Tapered Shaft ...
25050.0006
without lock nut
6
14
19
15
14
9.9
12.1
4.0
220
96
19
25050.0008 Tapered Shaft ...
25050.0008
without lock nut
8
16
22
17
16
16.9
23.4
5.8
179
91
26
25050.0009 Tapered Shaft ...
25050.0009
without lock nut
9
20
24
19
22
34.9
43.7
9.7
245
115
47
25050.0010 Tapered Shaft ...
25050.0010
without lock nut
10
20
24
19
22
34.9
48.6
9.7
221
115
46
25050.0011 Tapered Shaft ...
25050.0011
without lock nut
11
22
24
19
22
43.8
59.9
10.9
225
117
51
25050.0012 Tapered Shaft ...
25050.0012
without lock nut
12
22
24
19
22
43.8
65.3
10.9
206
117
49
25050.0014 Tapered Shaft ...
25050.0014
without lock nut
14
26
28
22
27
65
93
13.3
178
99
83
25050.0015 Tapered Shaft ...
25050.0015
without lock nut
15
26
28
22
27
65
99
13.3
166
99
78
25050.0016 Tapered Shaft ...
25050.0016
without lock nut
16
26
28
22
27
65
106
13.3
156
99
73
25050.0018 Tapered Shaft ...
25050.0018
without lock nut
18
35
36
27
36
161
223
24.8
224
125
201
25050.0019 Tapered Shaft ...
25050.0019
without lock nut
19
35
36
27
36
161
235
24.8
213
125
189
25050.0020 Tapered Shaft ...
25050.0020
without lock nut
20
35
36
27
36
161
248
24.8
201
125
186
25050.0022 Tapered Shaft ...
25050.0022
without lock nut
22
42
41
30
46
250
349
31.8
197
110
346
25050.0024 Tapered Shaft ...
25050.0024
without lock nut
24
42
41
30
46
250
381
31.8
180
110
326
25050.0025 Tapered Shaft ...
25050.0025
without lock nut
25
42
41
30
46
250
397
31.8
173
110
315
25050.0028 Tapered Shaft ...
25050.0028
without lock nut
28
47
44
33
50
355
565
40.4
174
110
403
25050.0030 Tapered Shaft ...
25050.0030
without lock nut
30
47
44
33
50
355
605
40.4
162
110
378
25050.0032 Tapered Shaft ...
25050.0032
without lock nut
32
55
51
38
55
490
764
47.8
166
102
632
25050.0035 Tapered Shaft ...
25050.0035
without lock nut
35
55
51
38
55
490
836
47.8
151
102
571
25050.0038 Tapered Shaft ...
25050.0038
without lock nut
38
62
58
43
65
720
1179
62.1
159
111
897
25050.0040 Tapered Shaft ...
25050.0040
without lock nut
40
62
58
43
65
720
1241
62.1
151
111
842
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處