您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22690. - Pin with male thread, ribbed surface
Halder
Fixture Systems
Standard Parts
EH 22690. Pins
with male thread and ribbed surface
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2269_bolzen/mit_aussengewinde_und_auflageflaeche_geriffelt/eh_2269_3.prj},{NB=EH 22690.0201 Bolzen (Vorrichtungssysteme)},{BESTNR=EH 22690.0201},{BESTNR1=EH_2269.201},{L1=10},{D=M 12},{DNDM=12.000},{DKDM=9.853},{D1=22},{D2=25.2},{L2=24},{SW=22},{G=40},{SYSTEM=V70/L12},{DK=10.200},{H=3.000},{Z=4.100},{RA=2.000},{RB=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
LINA
明細表
BESTNR
L1
D
D1
D2
L2
SW
G
SYSTEM
EH 22690.0221 Screwed Res...
EH 22690.0221
10
M 8
17
19.4
20
17
24
V40
EH 22690.0201 Screwed Res...
EH 22690.0201
10
M 12
22
25.2
24
22
40
V70/L12
EH 22690.0202 Screwed Res...
EH 22690.0202
15
M 12
22
25.2
29
22
56
V70/L12
EH 22690.0242 Screwed Res...
EH 22690.0242
15
M 16
30
34.5
34
30
130
L16
EH 22690.0243 Screwed Res...
EH 22690.0243
20
M 16
30
34.5
39
30
155
L16
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處