您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22690. - Pin with female thread, spherical surface
Halder
Fixture Systems
Standard Parts
EH 22690. Pins
with female thread and spherical surface
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2269_bolzen/mit_innengewinde_und_auflageflaeche_ballig/eh_2269_5.prj},{NB=EH 22690.0402 Bolzen (Vorrichtungssysteme)},{BESTNR=EH 22690.0402},{BESTNR1=EH_2269.402},{L1=25},{D=M 12},{DNDM=12.000},{DKDM=10.106},{D1=22},{D2=25.2},{T=15},{SW=22},{G=65},{SYSTEM=V70/L12},{RA=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
L1
D
D2
T
SW
G
SYSTEM
EH 22690.0421 Screwed Res...
EH 22690.0421
15
M 8
19.4
6
17
23
V40
EH 22690.0423 Screwed Res...
EH 22690.0423
25
M 8
19.4
12
17
40
V40
EH 22690.0401 Screwed Res...
EH 22690.0401
20
M 12
25.2
10
22
52
V70/L12
EH 22690.0402 Screwed Res...
EH 22690.0402
25
M 12
25.2
15
22
65
V70/L12
EH 22690.0403 Screwed Res...
EH 22690.0403
30
M 12
25.2
18
22
77
V70/L12
EH 22690.0404 Screwed Res...
EH 22690.0404
40
M 12
25.2
18
22
105
V70/L12
EH 22690.0405 Screwed Res...
EH 22690.0405
50
M 12
25.2
18
22
135
V70/L12
EH 22690.0443 Screwed Res...
EH 22690.0443
30
M 16
34.5
20
30
140
L16
EH 22690.0445 Screwed Res...
EH 22690.0445
50
M 16
34.5
24
30
250
L16
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處